Alternate Catalog No. : PL 500-6538
Catalog No. : PL500-6538
Description: COPPER COMP LUG 500 2 HOLE SLOTS
UPC: 783786741496
Tin Plated Copper Compression Lug, 500 kcmil. Installing Die U34RT. Length 6-1/16 inch. Pad 1-9/16 inch wide x 3-1/16 inch long x 7/32 inch thick. (1) 5/8 inch diameter hole and (1) 5/16 inch Radius Slot on 1 inch to 1-3/4 inch Center. Barrel 2-3/16 inch long. Sealed Barrel.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Barrel Sealed. One .625 Diameter hole, One .312 Radius Slot. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.062 inch |
|
Wire Size |
500 kcmil |