Alternate Catalog No. : PL 4/0 N
Catalog No. : PL4/0N
Description: LUG-COPPER - 2 HOLE
UPC: 783786817023
Tin Plated Copper Compression Lug, 4/0 Stranded Copper, 95 MM2. Installing Dies 54, 243, 15. Length 5-3/16 inch. Pad 1-3/64 inch wide x 3-1/16 inch long x 1/8 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch Center. Barrel 1-5/8 inch long. Sealed Barrel.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Barrel Sealed. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.187 inch |
|
Wire Size |
CU 4/0 STR AWG , 95 mm2 |