Alternate Catalog No. : PL 4/0-6538
Catalog No. : PL4/0-6538
Description: COPPER COMP LUG 4/0 9/16 BOLT
UPC: 783786741465
Tin Plated Copper Compression Lug, 4/0 Stranded Copper. Installing Die U28RT. Length 5-3/16 inch. Pad 1-3/64 inch wide x 3-1/16 inch long x 1/8 inch thick. (1) 5/8 inch diameter hole and (1) 5/16 inch Radius Slot on 1 inch to 1-3/4 inch Center. Barrel 1-9/16 inch long. Sealed Barrel.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Barrel Sealed. One .625 Diameter hole, One .312 Radius Slot. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.187 inch |
|
Wire Size |
4/0 STR AWG |