Alternate Catalog No. : FTVB1000-22CUAWR283
Catalog No. : PL261-00000001
Description: CU VISO BLOCK CONN, 2.83 INCH BC
UPC: 75114421218
Tin Plated Copper Network Connector, (4) #2 to 1000 kcmil Outlets. 4-1/4 inch diameter Base with (6) 25/32 inch Diameter holes on 2.83 inch Bolt Circle. Includes (4) Insulating Rockets 8.82 inch tall. connector is 10-11/16 inch tall, 5.25 x 4.8 inch Tower Base. Black PVC Coating. Includes (8) 7/8-14 UNF-2A Stainless Steel Set Screws with 5/16 inch Hex, (2) Stainless Steel 5/8-18 UNF-2A Set Screws with 5/16 inch Hex.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Insulating Rockets |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Copper |
|
Finish |
TIn Plated , PVC Coated |
|
Color |
Black |
|
Insulation |
Black PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-11/16 in |
Documents/Support Tools
|
SDS |