Alternate Catalog No. : PL 2000 NSPC
Catalog No. : PL2000NSPC
Description: COPPER COMP LUG 2000
UPC: 783786741441
Tin Plated Copper Compression Lug, 2000 kcmil Stranded CU, Installing Dies 2.00, 34, 175. Length 8-1/16 inch. Pad 3-1/16 inch wide x 3-3/16 inch long x 29/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 3-1/8 inch. Oxide Inhibitor. Orange Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.062 inch |
|
Wire Size |
CU 2000 kcmil |
Documents/Support Tools
|
SDS |