Alternate Catalog No. : MM3163T3P66XFXXAE000
Catalog No. : PL125-00000008
Description: MULTIWAY,MODULAR DOUBLE-SIDED,15KV
UPC: 75114419925
Multiway, Modular Double-Sided Padmount, 15 kV/12.5 kA, 6-Way, 3-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 3-Load Ways, Load Component: MVI3 with 600 Amp Bushings, Load Control: Elastimold 80 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
6 Ways |
|
Application |
Double Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Galvanized Steel |
Classifications
|
Brand Name |
Elastimold |