Alternate Catalog No. : K655ETP-J0270-DRG-S
Catalog No. : PL122-00000003
Description: 25KV WINDOW OP 600A W-SEALING
UPC: 75114420198
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Seal and Insulated Cap |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 COMPR/STR AWG , 250 COMPT/SOL kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Elbow 12.5 inch long |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |