Catalog No. : PKL31-1
Description: COMP PIN TERM 1/0 PIGTAIL .325X6.25
UPC: 783786099283
Descriptors
|
Category |
Wire or cable compression reducer |
|
Special Features |
Sleeves are Highly Conductive Aluminum. Pigtails are Solid Copper, Tin-Plated. Installed with Standard Tools and Dies. Prefilled with Oxide Inhibitor. |
|
Application |
Designed for use in joining Aluminum Secondaries and Services to Copper Transformer Bushings |
Specifications
|
End Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Sleeve, Pre-attached Copper Pigtail |
|
Finish |
Tinplated Pigtail |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Sleeve Length 3-1/2 inches |
|
Conductor Size |
#1 STR AWG , #1 to 1/0 COMPT AWG , 1/0 SOL AWG |
Documents/Support Tools
|
SDS |