Catalog No. : PIST-48B.30
Description: CONDUIT MWALL FINE PA12 NW48 30MBLK
UPC: 786209968180
For more info visit:
electrification.us.abb.com
- Excellent resistance to ultra violet (UV) rays and atmospheric corrosion
- Excellent flexibility
- Good mechanical strength at low temperatures and dry conditions
- Self-extinguishing
- Robotic
- For dynamic applications in robotics and automation
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
High |
|
Material |
Polyamide/Nylon 12 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW48 |
|
Outside Diameter |
2.15 in |
|
Inside Diameter |
1.87 in |
|
Length |
30 m |