text.skipToContent text.skipToNavigation

n° de catalogue : PIST-29S.50

Description:  CONDUIT MWALL FINE PA12 NW29 50MGRY

UPC: 786209968159

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Excellent resistance to ultra violet (UV) rays and atmospheric corrosion
  • Excellent flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Robotic
  • For dynamic applications in robotics and automation

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide/Nylon 12

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Outside Diameter

1.36 in

Inside Diameter

1.14 in

Length

50 m

Conformité et certifications

POPs POPs 28 Compliant

Durabilité

Environmental product declaration

PMA_EPD_CON_XPCS_2411

PMA_EPD_CON_XPCSF_2505

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ