text.skipToContent text.skipToNavigation

Catalog No. : PIPECAP11/4-G

Description:  PVC CTD PIPECAP 1-1/4IN GRAY

UPC: 704508401726

PVC Coated Pipecap, 1-1/4 Inch/35 Metric, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

PVC plastic pipe cap

Special Features

PVC Coated for Corrosion Resistance

Application

For use with Rigid/IMC Conduit

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit