Catalog No. : PH9FR
Description: 6 INCH DB-120 90 DEG X 36INCH SWEEP
UPC: 34481218821
Descriptors
|
Category |
Electrical conduit elbow |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Length |
66.52 in |
|
Trade Size |
6 Inches |
|
Outside Diameter |
6.625 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
90 ° |
|
Halogen free |
N |