text.skipToContent text.skipToNavigation

Catalog No. : PG29-100

Description:  NPT THREAD ADPTR PG29 TO 1IN

UPC: 786210794402

Metric PG29 to 1 Inch NPT thread adapter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Application

Supplied standard with all hoods and bases

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant