Catalog No. : PG16-50
Description: NPT THREAD ADPTR PG16 TO 1/2IN
UPC: 786210794389
Metric PG16 to 1/2 Inch NPT thread adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Application |
Supplied standard with all hoods and bases |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
UL e167525 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E167525 | N/A | N/A | N/A | N/A |