Catalog No. : PFCS54/BL/25M
Description: 54MM PA12 CONDUIT 25M - BL
UPC: 5020963051708
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High Impact Resistance |
|
Application |
Rail Exterior |
Specifications
|
Radius |
75 mm |
|
Material |
Polyamide 12 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
54 mm |
|
Outside Diameter |
54.5 mm |
|
Inside Diameter |
46.6 mm |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
54 mm |
|
Outer diameter |
54.5 mm |
|
Inner diameter |
46.6 mm |
|
Material |
Polyamide 12 |
|
Degree of protection (IP) |
IP68 |
|
Fire resistance in accordance with UL94 |
V2 |
|
Bending radius, static |
75 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |
|
Approved according to LUL/British Standard |
Y |
|
Approved according to Lloyd's Register TA |
Y |
|
Approved according to DIN 5510 |
Y |
|
Approved according to NF F 16-101 |
Y |