Catalog No. : PF3FP
Description: 5 IN DB-60 11-1/4 DEG X 36 IN SWEEP
UPC: 34481214984
DB-60 Sweep Conduit Fitting, Size 5 Inches, Bend Radius 36 Inches, Bend Angle 11-1/4 Degrees, Material Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001493 Bend for cable protection tubes
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
11.25 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |