text.skipToContent text.skipToNavigation

Catalog No. : PELT-36S.30

Description:  CONDUIT SOFT/LIGHT PE NW36 30M GRY

UPC: 786209967626

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Telecommunications

Specifications

Flexibility

High

Material

Polyethylene

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant