Alternate Catalog No. : PE 500-68 SOP
Catalog No. : PE500-68SOP
Description: PULLING EYE LUG 500 MCM ORANGE
UPC: 783786741342
Aluminum Lug Pulling Eye for 500 kcmil AL-CU Cable, Installing Dies 106, 300, 317, 1 5/16, 15A. Length 6-3/4 Inch with Safety Orange Paint on Barrel. Pad 1-23/32 inch wide x 2-1/2 inch long x 29/64 inch thick. (1) 23/32 inch Diameter hole. Barrel 3-1/2 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.750 inch. |
|
Wire Size |
500 kcmil |