Alternate Catalog No. : PE 4/0-68 SOP
Catalog No. : PE4/0-68SOP
Description: AL LUG PULLING EYE 4/0 CABLE 6-3/4
UPC: 783786741335
Aluminum Lug Pulling Eye for 4/0 Stranded AL-CU Cable, Installing Dies 96, 321, 655, 1 1/8-1, 13A. Length 6-3/4 Inch with Safety Orange Paint on Barrel. Pad 1-1/3 inch wide x 2-1/2 inch long x 9/16 inch thick. (1) 23/32 inch Diameter hole. Barrel 3 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. No Compond. No Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.750 inch. |
|
Wire Size |
4/0 STR AWG |