Alternate Catalog No. : PE 3-2
Catalog No. : PE3-2
Description: Pulling Eye Lug 3 STR .68 Dia Orang
UPC: 783786741328
Pulling Eye Lug,3 Str, .68 Diameter Hole In Pad With Safety Orange Paint
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Part Number. No Compond. No Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.750 inch. Barrel 3.938 inch. |
|
Wire Size |
#3 STR AWG |