Alternate Catalog No. : PE 1000-68
Catalog No. : PE1000-68
Description: ALUM LUG PULLING EYE 1000 CABLE 7.5
UPC: 783786741298
Aluminum Lug Pulling Eye for 1000 kcmil AL-CU Cable, Installing Dies 161, 302, 319. Length 7-1/2 Inch. Pad 2-39/64 inch wide x 2-1/2 inch long x 39/64 inch thick. (1) 13/16 inch diameter hole. Barrel 3-3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.500 inch. Pad 1.843 inch Wide |
|
Wire Size |
1000 kcmil |