Alternate Catalog No. : PE 1/0-68 SOP
Catalog No. : PE1/0-68SOP
Description: ALUM LUG PULLING EYE 1/0 CABLE
UPC: 783786741304
Aluminum Lug Pulling Eye for 1/0 Stranded AL-CU Cable, Installing Dies TX, 78, 249, 840, 11A. Length 4-11/16 Inch with Safety Orange Paint on Barrel. Pad 1-5/16 inch wide x 2-1/8 inch long x 7/16 inch thick. (1) 23/32 inch Diameter hole. Barrel 1-3/4 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.500 inches. Diameter .906 inch |
|
Wire Size |
1/0 STR AWG |