text.skipToContent text.skipToNavigation

Catalog No. : PCT4

Description:  PIPE CLAMP CU 4 IN TO 5 IN TIN

UPC: 75114322881

Pipe Clamp, Nominal Pipe Diameter 4 Inches to 5 Inches, Outside Pipe Diameter 2.875 Inches to 4 Inches, Material Tinned Copper Alloy
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Special Features

Suitable for use with all Class I and Class II main size lightning protection conductors in our range.

Specifications

Material

Copper Alloy

Finish

Tinned

Included

Stainless Steel Alloy 304, Grade 18-8 U-Bolt and Fixings

Classifications

Brand Name

Furse

Dimensions

Maximum Clamp Diameter

5 in

Minimum Clamp Diameter

4 in

ETIM EC000493 Earthing pipe clamp

Material

Copper

Surface protection

Other