Catalog No. : PCT20270-4
Description: POWER CABLE TERMINATION
UPC: 783786641611
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Rod Contact |
|
Application |
Cable Termination, 25kV |
Specifications
|
Voltage Rating |
25 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Gray |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 for Riser Pole, Padmount Indoor and Outdoor Applications |
Dimensions
|
Conductor Size |
4/0 AWG , 250 kcmil |
|
Suitable for indoor use |
Y |
|
Suitable for outdoor use |
Y |
|
Rated voltage U0/U (Um) |
Other |
|
Type of cable termination |
Cold-shrink |
|
Material insulating material |
Other |
|
Cable lug included |
N |
|
Type of cable lug |
Press fit |