Catalog No. : PCT2-4
Description: 25KV 1PC CBLE TERM HOUSING .83-1.18
UPC: 783786660681
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
Housing Only |
|
Application |
Outdoor |
Specifications
|
Material |
Silicone Rubber |
|
Color |
Dark Gray |
|
Voltage Rating |
25 kV |
|
Insulation |
yes |
Classifications
|
Brand Name |
Elastimold |
|
Suitable for indoor use |
N |
|
Suitable for outdoor use |
Y |
|
Rated voltage U0/U (Um) |
Other |
|
Type of cable termination |
Cold-shrink |
|
Material insulating material |
Other |
|
Cable lug included |
N |
|
Type of cable lug |
None |