Alternate Catalog No. : PCT11250-4 (1)
Catalog No. : PCT11250-41
Description: POWER CABLE TERMINATION
UPC: 783786650293
15kV, Single Piece Terminator (Class 1), includes Aluminum Rod Contact for Aluminum Conductors only, Power Cable Termination, Conductor Size - 2/0 Stranded/Compressed or 3/0 Compact/Solid, Use for Insulation Diameter Range from .640 to 1.070 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Rod Contact |
|
Application |
Cable Termination, 15kV |
Specifications
|
Voltage Rating |
15 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Gray |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 for Riser Pole, Padmount Indoor and Outdoor Applications |
Dimensions
|
Conductor Size |
2/0 STR AWG , 2/0 COMPR AWG , 3/0 SOL AWG , 3/0 COMPT AWG |