text.skipToContent text.skipToNavigation

Catalog No. : PCT11220-3

Description:  15KV CABLE TERMINATIONS

UPC: 75114247009

15kV, Single Piece Terminator (Class 1), Two Hole Spade Lug. Power Cable Termination, Conductor Size - #2 Stranded/Compressed or #1 Compact/Solid, Use for Insulation Diameter Range from .640 to 1.070 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

High voltage cable termination kit

Special Features

2-Hole Spade

Application

Cable Termination, 15kV

Specifications

Voltage Rating

15 kV

Number Of Terminals

(1) Single Phase

Color

Gray

Classifications

Brand Name

Elastimold

Standard

IEEE 48 for Riser Pole, Padmount Indoor and Outdoor Applications

Dimensions

Conductor Size

#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit