Alternate Catalog No. : PCT1-0210-4-PB1(1)
Catalog No. : PCT1-0210-4-PB11
Description: TERMINATION,PCT1,15KV
UPC: 783786093403
15kV, Single Piece Terminator (Class 1), includes Universal Aluminum Rod Contact as standard, Power Cable Termination, Conductor Size - #2 Compact/Solid, Use for Insulation Diameter Range from .640 to 1.070 inches. Positioning Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Rod Contact. Positioning Bracket. |
|
Application |
Cable Termination, 15kV |
Specifications
|
Voltage Rating |
15 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Gray |
|
Mounting |
Positioning Bracket |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 for Riser Pole, Padmount Indoor and Outdoor Applications |
Dimensions
|
Conductor Size |
#2 SOL AWG , #2 COMPT AWG |