text.skipToContent text.skipToNavigation

Catalog No. : PCM4020

Description:  LD CTR MCB 200A 40/80 CU N1 GR PON UL

UPC: 783164693782

ABB ReliaHome makes homes reliable, with ease. We designed our ReliaHome load centers to be installed as fast as possible – and reliable so your customers can leave a job with confidence. They work seamlessly with all our residential circuit breakers, optimizing your stock.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RV

Grouping

Single Phase - USA

Specifications

# Branch Circuit <250A

40

1" Space

40

1/2" Space

0

Amperage

200 A

Circuit Breaker Style

Plug-On Neutral

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Either

Input/Output Voltage

120/240V ac

Interrupt Rating

22kAIC

Interrupting Capacity Rating

22kAIC

Load Center Type

P-Series+ (PON)

Meter Socket Options: 200 Amp Main Breaker Installed

No

Meter Socket Options: High Amp Mode

None

NEMA Rating

NEMA 1

No of Circuits

80

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL