Catalog No. : PCLIP/16
Description: PVC COVRD STEEL CLIP / NC16 CONDUIT
UPC: 5020963001147
Clip for Supporting Metallic Conduits from Walls or Ceiling, 3/8 Inch, Plated Steel Construction and PVC Insert
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel Cable Clips |
|
Special Features |
PVC Insert |
|
Application |
Support Clip for Conduit on Walls and Ceilings |
Specifications
|
Cable Size |
16 mm |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Thread size (metric) |
16 |
|
Material |
Steel |