Catalog No. : PCLG-48B.30
Description: CONDUIT MWALL CRSE PA6 NW48 30M BLK
UPC: 786209966889
For more info visit:
electrification.us.abb.com
- Very good flexibility
- Good mechanical strength at low temperatures and dry conditions
- Self-extinguishing
- Free from halogens and cadmium
- Machine building, installation and vehicle building applications
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Trade Size |
NW48 |
|
Outside Diameter |
2.15 in |
|
Length |
30 m |
Documents/Support Tools
|
Marketing Brochure |