text.skipToContent text.skipToNavigation

Catalog No. : PCLG-36S.10

Description:  CONDUIT MWALL CRSE PA6 NW36 10M GRY

UPC: 786209966858

For more info visit:  electrification.us.abb.com
  • Very good flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Machine building, installation and vehicle building applications

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW36

Outside Diameter

1.67 in

Length

10 m

Compliance and Certifications

POPs POPs 28 Compliant