Catalog No. : PCG-1
Description: POWER CABLE GROUND
UPC: 783786641499
Power Cable Ground, (for In-Line Ground Connector) includes Silicone Lubricant, Black Neoprene Stem, Zinc Plated Stainless Steel Spring Clip, Braid and Connector Assembly and Sealing Compound. Installation Instructions. 31.50 inch, #10 AWG. Construction 48 x 8 x 36. Tinned Flat Copper Braid
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Power cable |
|
Special Features |
includes Silicone Lubricant, Stem, Spring Clip, Braid and Connector Assembly and Sealing Compound |
|
Application |
In-Line Ground Connector |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Construction |
48 x 8 x 36 |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#10 AWG |
|
Length |
31.5 in |