Alternate Catalog No. : PC 750 R 500
Catalog No. : PC750R500
Description: COPPER COMP REDUCER 750-500 25PC
UPC: 783786741274
Tin Plated Copper Reducing Splice, Wire Size 750 kcmil CU to 500 kcmil CU. Dies 106, 23, 1, 5/16. Length 5-15/16 inch. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 to 500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.937 inches |