Alternate Catalog No. : PC 500 R 350
Catalog No. : PC500R350
Description: COPPER COMP REDUCER 500-350
UPC: 783786741212
Tin Plated Copper Reducing Splice, Wire Size 500 kcmil Stranded Copper to 350 kcmil CU. Dies TH, 87, 20, 1. Length 4-3/4 inch. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.75 inches |