Alternate Catalog No. : PC 4/0 R 1/0
Catalog No. : PC4/0R1/0
Description: COPPER COMP REDUCER 4/0-1/0
UPC: 783786741175
Tin Plated Copper Compression Reducing Splice, 4/0 Stranded CU to 1/0 Stranded CU. Installing Dies TW-TY, 54, 15, 5/8-1. Length 3-1/2 inch. Oil Stop
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 to 1/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.5 inches |