text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC 4/0

Catalog No. : PC4/0

Description:  CU TP STRT OIL STOP SPLICE WIRE 4/0

UPC: 783786741168

Tin Plated Copper Compression Splice, #4 Stranded CU. Installing Dies TW-TY, 54, 15, 5/8-1. Length 3-1/2 inch. Oil Stop
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Prevents Oil Seepage.
  • Tin Plated to Resist Corrosion.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion.

Application

Provide High Conductivity Connections and Minimiz Voltage Drops.

Specifications

Connection

Compression

Conductor Range

4/0 AWG

Number Of Conductors

2

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 3-3/8 inches