Alternate Catalog No. : PC 350
Catalog No. : PC350
Description: CU TP STRT OIL STOP SPLICE WIRE 350
UPC: 783786741137
Tin Plated Copper Straight Splice with Oil Stop for Wire Size 350 kcmil Copper. Dies TX, 71, 18, 168, 208, 840. Length approx 4-1/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4-1/8 inches |