Alternate Catalog No. : PC 3/8
Catalog No. : PC3/8
Description: PC BEAM CLP COND SZ 3/8IN MALL IRON
UPC: 785991502367
Clamp, PC Beam, Outer Diameter of Conduit or Pipe 0.675 Inch, Nominal Conduit Size 3/8 Inch, Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electro-Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 12798 |
Dimensions
|
Size |
3/8 Inch |
|
Length |
2 in |
|
Width |
7/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |