Alternate Catalog No. : PC 3/0-6533
Catalog No. : PC3/0-6533
Description: COPPER COMPRESSION SPLICE NO2-3/0
UPC: 783786741120
Tin Plated Copper Compression Splice, #2 - 3/0 AWG CU. Installing Die HC 134. Length 3-1/8 inch. Oil Stop
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
CU #2 to 3/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.125 inches |