text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC 3

Catalog No. : PC3

Description:  PC BEAM CLP COND SZ 3IN MALL IRON

UPC: 785991502527

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 3.500 Inches, Nominal Conduit Size 3 Inches, Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

CSA 12798

Dimensions

Size

3 Inches

Length

4-3/16 in

Width

1-7/8 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441202 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here