Alternate Catalog No. : PC 250-HM
Catalog No. : PC250-HM
Description: CU TIN PLTD STR OIL STOP SPLICE 250
UPC: 783786741090
Tin Plated Copper Compression Splice, 250 kcmil CU. Installing Dies 11, 16, TR, 60. Length 3-7/16 inch. Oil Stop
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3-3/8 inches |