Alternate Catalog No. : PC 2-1.75
Catalog No. : PC2-1.75
Description: OIL STOP COPPER SPLICE FOR NO2
UPC: 783786356225
Tin Plated Copper Compression Reducing Splice, #2 AWG to #4 Flex, Installing Die 33. Length 1-3/4 inch. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Size and Die Reference. Center Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 FLEX to #2 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1.750 inches. |