text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC 1SS316

Catalog No. : PC1SS316

Description:  1 IN PARALLEL BEAM CLAMP 316SS

UPC: 785991127232

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 1.315 Inch, Nominal Conduit Size 1 Inch, Type 316 Stainless Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with conduit or pipe

Specifications

Material

Type 316 Stainless Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

CSA 12798

Dimensions

Size

1 in

Length

2-1/2 in

Width

1-3/16 in

Documents/Support Tools

Sales Drawing

Click here