Catalog No. : PC120VAC03TU
Description: 3 COND. CABLE W/120VAC PLUG 3'
UPC: 75114315494
3 Conductor Cable With 120 VAC Plug, 3 Feet Long, 16 Gauge/3 Wire AWG, with 7/8 inch Stainless Steel Threaded Union, PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
EPDM Molded Rubber Insulation. Fully Sealed and Submersible. Components are Maintenance-free and require no Gas or Oil. Compact and Lightweight. |
|
Application |
Spring-energy, Load-switching devices that make, carry and interrupt Load Currents. |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74 |