Alternate Catalog No. : PC 1000-5
Catalog No. : PC1000-5
Description: COPPER COMPRESSION SPLICE, 1000
UPC: 783786741045
Tin Plated Copper Straight Oil-Stop Splice, wire size 1000 kcmil CU. Installing Die 27. Length 5-1/32 inch x 1-1/2 inch Outside Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.031 inches |