Alternate Catalog No. : PC 1-HM
Catalog No. : PC1-HM
Description: OIL STOP SPLICE FOR NO1 COPPER
UPC: 783786348510
Tin Plated Copper Straight Oil-Stop Splice, wire size #1 Stranded CU. Installing Dies 3/8, 11, TB, 37, 276. Length 2-7/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2-7/8 inches |