Alternate Catalog No. : PC 1/2
Catalog No. : PC1/2
Description: CLAMP - MALLEABLE IRON
UPC: 785991502381
Clamp, PC Beam, Outer Diameter of Conduit or Pipe 0.840 Inch, Nominal Conduit Size 1/2 Inch, Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| UL | E47765 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |