text.skipToContent text.skipToNavigation

Catalog No. : PC05641ACR

Description:  30A,ILK,3P4W,FD,480V,BBOX,REPL

UPC: 708917304234

Interlocked Waterithgt Marine Safety Switch Box, 30 Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll