Catalog No. : PC-3/4HDG
Description: PC BEAM CLP OD1.05IN SZ .75IN HDG
UPC: 785991920680
Clamp, PC Beam, Outer Diameter of Conduit or Pipe 1.050 Inch, Nominal Conduit Size 3/4 Inch, Hot-Dip Galvanized Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
2-1/4 in |
|
Width |
1-3/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Hot dip galvanized |
Documents/Support Tools
|
Sales Drawing |